This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

3.54 in90 mm

Output Power

40 W (1/19 HP)

Voltage (VAC)

Three-Phase 220/230/240 VAC

Frequency (Hz)

60 50

Current

0.27 A [220 VAC, 50 Hz]
0.29 A [230 VAC, 50 Hz]
0.30 A [240 VAC, 50 Hz]
0.24 A [220/230 VAC, 60 Hz]
0.25 A [240 VAC, 60 Hz]

Type

Terminal Box

Electromagnetic Brake

Not Equipped

Shaft/Gear Type

Parallel Shaft Gearhead (Stainless Steel Shaft)

Gear Ratio (X:1)

100 :1

Output Shaft Diameter

18 mm

Rated Torque

175 lb-in [60 Hz]  200 lb-in [50 Hz]  19.8 N·m [60 Hz]  23.7 N·m [50 Hz]  

Rated Speed (rpm)

15 [50 Hz] 18 [60 Hz]

Permissible Load Inertia

15000 oz-in²2750 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 157 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 700 N

Permissible Thrust Load

33 lb150 N

Components

5IK40VGV-ES3T2 [Motor] 5GV100BS [Gearhead]

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CCC CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

A gearhead or equivalent heat sink [7.87 x 7.87 in. (200 x 200 mm), 0.20 in. (5 mm) thick, material aluminum] is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after

Thermal Class

130 (B)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP66

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved