αSTEP

An AZ Series mini Driver compatible with general-purpose Ethernet protocols (Modbus TCP, UDP) can be directly controlled using software, such as Python, from a single-board computer, such as Raspberry Pi or JETSON, or a personal computer.

  • Built-in Protective Functions
  • 24/48 VDC
  • For use with AZ Series Motors

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- Ethernet Type

Power Supply

- 24 / 48 VDC

Main Power Supply Input Current

- 0.4 ~ 3.7A (Refer to manual for details)

Number of Positioning Data Sets

- 256 Points

Input

- 16 Points

Output

- 16 Points

Control Power Supply Input Current

- 0.15 A (standard motors)
0.4 A (brake motors)
0.23A (AZM46)

Safety Standards

- UL CE

Electrical Characteristics

- Use shielded twisted-pair (STP) cable. Straight-through/Crossover cable, Category 5e or higher

Communication Method

- Full Duplex (Autonegotiation)

Protocol

- Modbus TCP, Modbus UDP

Baud Rate

- 100 Mbps

Connection Type

- Unlimited units can be connected to a single host system (depends on Ethernet limitations)


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved