AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is PROFINET-compatible. The host control device and driver can be connected with one PROFINET communication cable, reducing wiring.
  • Built-in Protective Functions
  • Monitoring Functions
  • Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZX Series Motors
PROFINET logo

Driver (*required)

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- PROFINET Compatible

Power Supply

- Single-Phase/Three-Phase 200-240 VAC

Interface - Control Input

- 6 points, Photocoupler

Interface - Pulse Output

- 2 points, Line driver

Interface - Control Output

- 6 points, Photocoupler/Open collector

Interface - Power Shut Down Signal Input

- 2 points, Photocoupler

Interface - Power Shut Down Monitor Output

- 1 point, Photocoupler/Open collector

Interface - Field Network

- PROFINET

Number of Positioning Data Sets

- 256 Points

Remote I/O Input

- 16 Points

Remote I/O Output

- 16 Points

Setting Tool

- Support Software MEXE02

Coordinates Management Method

- Battery-Free Absolute System

Safety Standards

- UL CE

Degree of Protection

- IP10

Insulation Resistance (Driver)

- When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher.
Between the PE terminal and main power supply terminal
Between the encoder connector and main power supply terminal
Between the I/O signal terminal and main power supply terminal.

Dielectric Strength (Driver)

- Sufficient to withstand the following for 1 minute
Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ
Between the encoder connector and the main power supply terminal 1.8 kVAC 50/60 Hz
Between the I/O signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz

Ambient Temperature Range

- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) [If the AZXM960 is used at single-phase 200-240 VAC, then 0∼+50˚C (0∼+122˚F)]

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. The product should not be exposed to water,oil or other liquids.

Communication Protocol

- PROFINET IO Ver.2.43

Vendor ID

- 0x33E: ORIENTAL MOTOR

Transmission Rate

- 100 Mbps (Autonegotiation)

Communication Method

- Full duplex/Half duplex (Autonegotiation)

Cable Specifications

- Shielded Twisted-Pair (STP) Cable Stroke/Cross, Category 5e min. Recommended

Communication Connector

- RJ45×2 (Shield-compatible)

Conformance Class

- B

Supported Protocols

- DCP, LLDP, SNMP, MRP

RT/IRT

- RT

NetLoad Class

- I

Number of Occupied Bytes - Output (Scanner > Driver)

- 40 bytes

Number of Occupied Bytes - Input (Driver > Scanner)

- 56 bytes

Network Topologies

- Star, Tree, Line, Ring


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved