ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
| Items |
VHR206A-5U Reversible Motor |
VHR206A-6U Reversible Motor |
VHR206A-9U Reversible Motor |
VHR206A-15U Reversible Motor |
VHR206A-18U Reversible Motor |
|||||
| Motor Frame Size | - 2.36 in. sq. | |||||||||
| Output Power | - 6 W (1/125 HP) | |||||||||
| Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 9 :1 | - 15 :1 | - 18 :1 | |||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Type | - Lead Wire | |||||||||
| Rated Torque (lb-in) | - 1.59 | - 1.94 | - 2.9 | - 4.8 | - 5.8 | |||||
| Rated Speed (rpm) | - 360 | - 300 | - 200 | - 120 | - 100 | |||||
| Permissible Load Inertia | - 8.50 oz-in2 | - 12.24 oz-in2 | - 27.54 oz-in2 | - 76.50 oz-in2 | - 110.16 oz-in2 | |||||
| Safety Standards | - UL CSA EN CE | |||||||||
|
|
||||||||||