Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
K_top.jpg
Items K_top.jpg
0RK1GN-AUL / 0GN3KA
Reversible Motor
Web Price Request Quote
K_top.jpg
0RK1GN-AUL / 0GN3.6KA
Reversible Motor
Web Price Request Quote
K_top.jpg
0RK1GN-AUL / 0GN5KA
Reversible Motor
Web Price Request Quote
K_top.jpg
0RK1GN-AUL / 0GN6KA
Reversible Motor
Web Price Request Quote
K_top.jpg
0RK1GN-AUL / 0GN7.5KA
Reversible Motor
Web Price Request Quote
Motor Frame Size - 1.65 in. sq.
Output Power - 1 W (1/750 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Shaft/Gear Type - Parallel Shaft Gearhead
Type - Lead Wire
Rated Torque (lb-in) - 0.168 - 0.2 - 0.28 - 0.34 - 0.43
Rated Speed (rpm) - 600 - 500 - 360 - 300 - 240
Permissible Load Inertia - 0.792 oz-in2 - 1.14048 oz-in2 - 2.20 oz-in2 - 3.168 oz-in2 - 4.95 oz-in2
RoHS Compliant - No
Safety Standards - UL CSA EN CE