Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
Items bxm230a-_s-img.jpg
BXM230-GFH2 / GFH2G5
Brushless DC Motor
Web Price Request Quote
bxm230a-_s-img.jpg
BXM230-GFH2 / GFH2G10
Brushless DC Motor
Web Price Request Quote
bxm230a-_s-img.jpg
BXM230-GFH2 / GFH2G15
Brushless DC Motor
Web Price Request Quote
bxm230a-_s-img.jpg
BXM230-GFH2 / GFH2G20
Brushless DC Motor
Web Price Request Quote
bxm230a-_s-img.jpg
BXM230-GFH2 / GFH2G30
Brushless DC Motor
Web Price Request Quote
Motor Frame Size - 2.36 in. sq.
Output Power - 30 W (1/25 HP)
Power Supply - Single-Phase 100-115 VAC
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter -
Electromagnetic Brake - Not Equipped
RoHS Compliant - No
California Proposition 65 - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.