ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
| Items |
2IK6GN-SWM / 2GN3KA Discontinued Product |
2IK6GN-SWM / 2GN3.6KA Discontinued Product |
2IK6GN-SWM / 2GN5KA Discontinued Product |
2IK6GN-SWM / 2GN6KA Discontinued Product |
2IK6GN-SWM / 2GN7.5KA Discontinued Product |
|||||
| Motor Frame Size | - 2.36 in. sq. | |||||||||
| Output Power | - 6 W (1/125 HP) | |||||||||
| Voltage (VAC) | - Three-Phase 200/220/230 VAC | |||||||||
| Frequency (Hz) | - 60 50 | |||||||||
| Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Type | - Lead Wire | |||||||||
| Rated Torque (lb-in) | - 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] | - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | - 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] | - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | - 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] | |||||
| Rated Speed (rpm) | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | |||||
| Permissible Load Inertia | - 3.06 oz-in2 | - 4.4064 oz-in2 | - 8.50 oz-in2 | - 12.24 oz-in2 | - 19.125 oz-in2 | |||||
| RoHS Compliant | - No | |||||||||
| Safety Standards | - UL CSA EN CE | |||||||||
|
|
||||||||||