ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
| Items |
G3K22N005-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
G3K22N010-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
G3K22N015-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
G3K22N020-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
G3K22N025-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
|||||
| Frame Size | - 5.51 in | |||||||||
| Mount | - Flange Mount | |||||||||
| Output Power | - 1/2 HP | |||||||||
| Voltage (VAC) | - Three-Phase 208/230/460 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 25 :1 | |||||
| Shaft Arrangement | - | |||||||||
| Output Shaft Diameter | - 7/8 in. | |||||||||
| Type | - Terminal Box | |||||||||
| Rated Torque | - 89 lb-in | - 178 lb-in | - 268 lb-in | - 357 lb-in | - 446 lb-in | |||||
| Rated Speed (rpm) | - 340 | - 170 | - 113 | - 85 | - 68 | |||||
| Brake Type | - Power-Off Activated Brake | |||||||||
| Static Friction Torque | - 34.70 lb-in | |||||||||
| Safety Standards | - UL CSA CE | |||||||||
| Insulation Class | - Class A | |||||||||
| Degree of Protection | - IP44 | |||||||||
| List Price | - | |||||||||
|
|
||||||||||