ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
BLF230A-5 Brushless DC Motor Speed Control System Web Price Request Quote
|
BLF230A-10 Brushless DC Motor Speed Control System Web Price Request Quote
|
BLF230A-15 Brushless DC Motor Speed Control System Web Price Request Quote
|
BLF230A-20 Brushless DC Motor Speed Control System Web Price Request Quote
|
BLF230A-30 Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size | - 2.36 in. | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 10 mm | |||||||||
Rated Torque | - 3.90 lb-in | - 7.9 lb-in | - 12.3 lb-in | - 15.9 lb-in | - 23 lb-in | |||||
Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb | |||||
Permissible Load Inertia | - 66 oz-in² | - 270 oz-in² | - 600 oz-in² | - 1090 oz-in² | - 2000 oz-in² | |||||
Permissible Thrust Load | - 9 lb | |||||||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) | - Panel mounted potentiometer Digital speed setting External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings | - 8 | |||||||||
Multi-Speed Setting Method | - One of the following methods: One speed set by internal potentiometer, one speed set by external potentiometer and up to six additional speeds can be set using the digital operator (Speeds can be set in 1 r/min increments) or up eight speeds set using digital operator. | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control | - Yes | |||||||||
Alarm Output | - Yes | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) | - 20 | |||||||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
|