ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
AZ46AA-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46MA-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS3.6-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS7.2-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS10-3 AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package Web Price Request Quote
|
|||||
Frame Size | - 1.65 in | |||||||||
Motor Length | - 2.76 in. | - 3.98 in. | - 3.98 in. | - 3.98 in. | - 3.98 in. | |||||
Speed-Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
|||||
Holding Torque | - 42 oz-in | - 42 oz-in | - 92 oz-in | - 170 oz-in | - 240 oz-in | |||||
Type | - Absolute Sensor Type | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
Backlash | - | - | - 2 arc min (0.034º) | - 10 arc min (0.17º) | - 10 arc min (0.17º) | |||||
Shaft | - Single | |||||||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Current | - 2.7 A | |||||||||
Control Power Supply | - 24 VDC ± 5%, 0.25 A |
-
24 VDC ± 5%, 0.33 A 24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable. |
- 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | |||||
Permissible Speed Range (r/min) | - | - | - 0 ~ 833 | - 0 ~ 416 | - 0 ~ 300 | |||||
Rotor Inertia | - 0.30 oz-in² | - 0.39 oz-in² | - 0.30 oz-in² | - 0.30 oz-in² | - 0.30 oz-in² | |||||
Lost Motion | - | |||||||||
Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb | |||||
Axial Load | - 3.3 lb | |||||||||
Permissible Moment Load | - | |||||||||
Safety Standards | - UL CE | |||||||||
|