ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
EAC6-E15-AZAK | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 150 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
EAC6-E20-AZAK | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 200 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
EAC6-E25-AZAK | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 250 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
EAC6-E30-AZAK | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 300 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
EAC6-E05-AZMA | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 50 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E10-AZMA | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 100 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E15-AZMA | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 150 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E20-AZMA | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 200 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E25-AZMA | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 250 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E30-AZMA | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 300 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E05-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 50 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E10-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 100 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E15-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 150 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E20-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 200 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E25-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 250 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E30-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 300 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E05-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 50 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E10-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 100 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E15-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 150 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E20-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 200 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E25-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 250 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |
EAC6-E30-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 6 mm | - 300 mm | - ~500 N | - 300 mm/s | - ~60 kg | - ~30 kg | Request Quote |