Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder
The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Straight Type (No Guide)
  • Stroke Lengths from 50 mm up to 300 mm
  • Electromagnetic Brake available
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
1 2 3 

Item #

Power Supply

Guide

Electromagnetic Brake

Motor Location

Lead

Stroke

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

EAC4-D05-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D10-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D15-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D20-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D25-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D30-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D05-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D10-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D15-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D20-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D25-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D30-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D05-AZAKD - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D10-AZAKD - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D15-AZAKD - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D20-AZAKD - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D25-AZAKD - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D30-AZAKD - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - Request Quote
EAC4-D05-AZMAD - Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
EAC4-D10-AZMAD - Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 100 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
EAC4-D15-AZMAD - Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 150 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
EAC4-D20-AZMAD - Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 200 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
EAC4-D25-AZMAD - Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 250 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
EAC4-D30-AZMAD - Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 300 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
EAC4-D05-AZMCD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - 100 N   - ~15 kg   - ~7 kg   Request Quote
1 2 3