ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
EAC4-D10-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 100 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D15-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 150 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D20-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 200 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D25-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 250 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D30-AZMCD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 300 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D05-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 50 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D10-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 100 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D15-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 150 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D20-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 200 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D25-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 250 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-D30-AZMKD | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 300 mm | - 100 N | - ~15 kg | - ~7 kg | Request Quote |
EAC4-E05-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 50 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E10-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 100 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E15-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 150 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E20-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 200 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E25-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 250 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E30-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 300 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E05-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 50 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E10-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 100 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E15-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 150 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E20-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 200 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E25-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 250 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E30-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 300 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E05-AZAKD | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 50 mm | - 200 N | - ~30 kg | - | Request Quote |
EAC4-E10-AZAKD | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 100 mm | - 200 N | - ~30 kg | - | Request Quote |