ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AlphaStep AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
Item # |
Web Price |
Driver Type |
Number of Axes |
Power Supply |
Control Power Supply |
CADPartID |
---|---|---|---|---|---|---|
AZD2A-KED | $997.00 | - Closed Loop, Absolute, Multi-Axis | - 2-axis | - 24/48 VDC | - 24 VDC | - |