Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cooling Fan

The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fans include all components for easy installation.

  • Long-Life (100,000 hours)
  • AC Input
  • Frame sizes 6.30 in and 7.09 in (160 mm and 180 mm)
  • Maximum airflow from 219 CFM to 452 CFM (7.3 m3/min to 12.8 m3/min)
Unit of Measure
1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

MRE18-BBHG - 7.09 in - 3.54 in. - Single-Phase 100/110/115 VAC - Low Speed Alarm - Normally Closed - Terminal Box - 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
- 0.786 inH2O [100 VAC. 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
MRE18-BAHG - 7.09 in - 3.54 in. - Single-Phase 100/110/115 VAC - Low Speed Alarm - Normally Open - Terminal Box - 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
- 0.786 inH2O [100 VAC. 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
MRE18-BMHG - 7.09 in - 3.54 in. - Single-Phase 100/110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
- 0.786 inH2O [100 VAC. 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
MRE18-BHG - 7.09 in - 3.54 in. - Single-Phase 100/110/115 VAC - None - Terminal Box - 388 CFM [100 VAC, 50 Hz]
452 CFM [100/110/115 VAC, 60 Hz]  
- 0.786 inH2O [100 VAC. 50 Hz]
0.982 inH2O [100/110/115 VAC, 60 Hz]  
MRE18-DBHG - 7.09 in - 3.54 in. - Single-Phase 200/230 VAC - Low Speed Alarm - Normally Closed - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
MRE18-DAHG - 7.09 in - 3.54 in. - Single-Phase 200/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
MRE18-DMHG - 7.09 in - 3.54 in. - Single-Phase 200/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
MRE18-DHG - 7.09 in - 3.54 in. - Single-Phase 200/230 VAC - None - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/230 VAC, 60 Hz]  
MRE18-TBHG - 7.09 in - 3.54 in. - Three-Phase 200/220/230 VAC - Low Speed Alarm - Normally Closed - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
MRE18-TAHG - 7.09 in - 3.54 in. - Three-Phase 200/220/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
MRE18-TMHG - 7.09 in - 3.54 in. - Three-Phase 200/220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
MRE18-THG - 7.09 in - 3.54 in. - Three-Phase 200/220/230 VAC - None - Terminal Box - 388 CFM [200 VAC, 50 Hz]
452 CFM [200/220/230 VAC, 60 Hz]  
- 0.786 inH2O [200 VAC. 50 Hz]
0.982 inH2O [200/220/230 VAC, 60 Hz]  
MRE16-BBHG - 6.30 in - 2.44 in. - Single-Phase 100/110/115 VAC - Low Speed Alarm - Normally Closed - Terminal Box - 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
- 0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
MRE16-BAHG - 6.30 in - 2.44 in. - Single-Phase 100/110/115 VAC - Low Speed Alarm - Normally Open - Terminal Box - 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
- 0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
MRE16-BMHG - 6.30 in - 2.44 in. - Single-Phase 100/110/115 VAC - Low Speed Alarm - Electronic - Terminal Box - 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
- 0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
MRE16-BHG - 6.30 in - 2.44 in. - Single-Phase 100/110/115 VAC - None - Terminal Box - 219 CFM [100 VAC, 50 Hz]
258 CFM [100/110/115 VAC, 60 Hz]  
- 0.509 inH2O [100 VAC, 50 Hz]
0.63 inH2O [100/110/115 VAC, 60 Hz]  
MRE16-DBHG - 6.30 in - 2.44 in. - Single-Phase 200/230 VAC - Low Speed Alarm - Normally Closed - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
MRE16-DAHG - 6.30 in - 2.44 in. - Single-Phase 200/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
MRE16-DMHG - 6.30 in - 2.44 in. - Single-Phase 200/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
MRE16-DHG - 6.30 in - 2.44 in. - Single-Phase 200/230 VAC - None - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/230 VAC, 60 Hz]  
MRE16-TBHG - 6.30 in - 2.44 in. - Three-Phase 200/220/230 VAC - Low Speed Alarm - Normally Closed - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
MRE16-TAHG - 6.30 in - 2.44 in. - Three-Phase 200/220/230 VAC - Low Speed Alarm - Normally Open - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
MRE16-TMHG - 6.30 in - 2.44 in. - Three-Phase 200/220/230 VAC - Low Speed Alarm - Electronic - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
MRE16-TH2G - 6.30 in - 2.44 in. - Three-Phase 200/220/230 VAC - None - Terminal Box - 219 CFM [200 VAC, 50 Hz]
258 CFM [200/220/230 VAC, 60 Hz]  
- 0.509 inH2O [200 VAC, 50 Hz]
0.63 inH2O [200/220/230 VAC, 60 Hz]  
Unit of Measure
1