Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cable
Connection Cables for BLE2 or BMU Series.
  • 2 `Outlet Directions available
Cable Direction
Unit of Measure
1 2 

Item #

Item Name

Cable Type

Cable Direction

Cable Length

Web Price

CC005KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 0.5 m - Metal Connector - B Type - Opposite Output Shaft - 1.64 ft $43.00
CC010KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 1 m - Metal Connector - B Type - Opposite Output Shaft - 3.28 ft $43.00
CC015KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 1.5 m - Metal Connector - B Type - Opposite Output Shaft - 4.92 ft $47.00
CC020KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 2 m - Metal Connector - B Type - Opposite Output Shaft - 6.56 ft $53.00
CC025KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 2.5 m - Metal Connector - B Type - Opposite Output Shaft - 8.2 ft $63.00
CC030KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 3 m - Metal Connector - B Type - Opposite Output Shaft - 9.84 ft $74.00
CC040KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 4 m - Metal Connector - B Type - Opposite Output Shaft - 13.12 ft $86.00
CC050KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 5 m - Metal Connector - B Type - Opposite Output Shaft - 16.4 ft $99.00
CC070KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 7 m - Metal Connector - B Type - Opposite Output Shaft - 22.97 ft $121.00
CC100KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 10 m - Metal Connector - B Type - Opposite Output Shaft - 32.81 ft $154.00
CC150KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 15 m - Metal Connector - B Type - Opposite Output Shaft - 49.21 ft $216.00
CC200KHBLB - Metal Connection Cable (B Type - Opposite Shaft Outlet), 20 m - Metal Connector - B Type - Opposite Output Shaft - 65.62 ft $273.00
CC005KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 0.5 m - Metal Connector - V Type - Vertical Outlet - 1.64 ft $43.00
CC010KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 1 m - Metal Connector - V Type - Vertical Outlet - 3.28 ft $43.00
CC015KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 1.5 m - Metal Connector - V Type - Vertical Outlet - 4.92 ft $47.00
CC020KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 2 m - Metal Connector - V Type - Vertical Outlet - 6.56 ft $53.00
CC025KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 2.5 m - Metal Connector - V Type - Vertical Outlet - 8.2 ft $63.00
CC030KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 3 m - Metal Connector - V Type - Vertical Outlet - 9.84 ft $74.00
CC040KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 4 m - Metal Connector - V Type - Vertical Outlet - 13.12 ft $86.00
CC050KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 5 m - Metal Connector - V Type - Vertical Outlet - 16.4 ft $99.00
CC070KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 7 m - Metal Connector - V Type - Vertical Outlet - 22.97 ft $121.00
CC100KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 10 m - Metal Connector - V Type - Vertical Outlet - 32.81 ft $154.00
CC150KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 15 m - Metal Connector - V Type - Vertical Outlet - 49.21 ft $216.00
CC200KHBLV - Metal Connection Cable (V Type - Vertical Outlet), 20 m - Metal Connector - V Type - Vertical Outlet - 65.62 ft $273.00
CC010KHBLRB - Flexible Connection Cable (Opposite to output shaft) (1 m) - Flexible Metal Connector - B Type - Opposite Output Shaft - 3.28 ft $84.00
Unit of Measure
1 2