Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26GV-ECM / 2GV150B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Equipped | - 31 lb-in49 lb-in53 lb-in |
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$288.00 | - |
SCM26GV-ECM / 2GV180B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$288.00 | - |
SCM26GV-ECM / 2GV250B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$330.00 | - |
SCM26GV-ECM / 2GV300B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$330.00 | - |
SCM26GV-ECM / 2GV360B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$330.00 | - |
SCM26A-UA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - Not Equipped | - 0.44 lb-in | - 90 ~ 1600 | $98.00 | - |
SCM26A-EC | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - Not Equipped | - 0.406 lb-in0.444 lb-in |
- 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$99.00 | - |
SCM315GV-UA / 3GV5B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - Not Equipped | - 4.90 lb-in | - 18 ~ 320 | $189.00 | - |
SCM315GV-UA / 3GV6B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - Not Equipped | - 6 lb-in | - 15 ~ 266 | $189.00 | - |
SCM315GV-UA / 3GV7.5B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Not Equipped | - 7.40 lb-in | - 12 ~ 213 | $189.00 | - |
SCM315GV-UA / 3GV9B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - Not Equipped | - 8.8 lb-in | - 10 ~ 177 | $189.00 | - |
SCM315GV-UA / 3GV12.5B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - Not Equipped | - 12.30 lb-in | - 7.2 ~ 128 | $189.00 | - |
SCM315GV-UA / 3GV15B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - Not Equipped | - 15 lb-in | - 6 ~ 106 | $189.00 | - |
SCM315GV-UA / 3GV18B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - Not Equipped | - 17.70 lb-in | - 5 ~ 88 | $189.00 | - |
SCM315GV-UA / 3GV25B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - Not Equipped | - 24 lb-in | - 3.6 ~ 64 | $197.00 | - |
SCM315GV-UA / 3GV30B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Not Equipped | - 28 lb-in | - 3 ~ 53 | $197.00 | - |
SCM315GV-UA / 3GV36B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Not Equipped | - 34 lb-in | - 2.5 ~ 44 | $197.00 | - |
SCM315GV-UA / 3GV50B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Not Equipped | - 47 lb-in | - 1.8 ~ 32 | $209.00 | - |
SCM315GV-UA / 3GV60B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Not Equipped | - 57 lb-in | - 1.5 ~ 26 | $209.00 | - |
SCM315GV-UA / 3GV75B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Not Equipped | - 71 lb-in | - 1.2 ~ 21 | $209.00 | - |
SCM315GV-UA / 3GV90B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Not Equipped | - 85 lb-in | - 1 ~ 17.7 | $209.00 | - |
SCM315GV-UA / 3GV100B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.9 ~ 16 | $209.00 | - |
SCM315GV-UA / 3GV120B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.75 ~ 13.3 | $209.00 | - |
SCM315GV-UA / 3GV150B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.6 ~ 10.6 | $209.00 | - |
SCM315GV-UA / 3GV180B | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.5 ~ 8.8 | $209.00 | - |