Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg
Speed control motors for use with speed controllers.
  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

5IK60RGU-CWE / 5GU6RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - - Not Equipped $469.00 -
5IK60RGU-CWE / 5GU9RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - - Not Equipped $469.00 -
5IK60RGU-CWE / 5GU15RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - Not Equipped $481.00 -
5IK60RGU-CWE / 5GU18RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - - Not Equipped $481.00 -
5IK60RGU-CWE / 5GU30RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - Not Equipped $502.00 -
5IK60RGU-CWE / 5GU36RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - - Not Equipped $502.00 -
5IK60RGU-CWE / 5GU60RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - Not Equipped $502.00 -
5IK60RGU-CWE / 5GU90RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - - Not Equipped $521.00 -
5IK60RGU-CWE / 5GU120RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - Not Equipped $521.00 -
5IK60RGU-CWE / 5GU180RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - - Not Equipped $521.00 -
5RK60RGU-AWU / 5GU3.6RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - - Not Equipped $472.00 -
5RK60RGU-AWU / 5GU6RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - - Not Equipped $472.00 -
5RK60RGU-AWU / 5GU9RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - - Not Equipped $472.00 -
5RK60RGU-AWU / 5GU15RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - Not Equipped $484.00 -
5RK60RGU-AWU / 5GU18RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - - Not Equipped $484.00 -
5RK60RGU-AWU / 5GU30RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - Not Equipped $505.00 -
5RK60RGU-AWU / 5GU36RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - - Not Equipped $505.00 -
5RK60RGU-AWU / 5GU60RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - Not Equipped $505.00 -
5RK60RGU-AWU / 5GU90RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - - Not Equipped $524.00 -
5RK60RGU-AWU / 5GU120RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - Not Equipped $524.00 -
5RK60RGU-AWU / 5GU180RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 110/115 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - - Not Equipped $524.00 -
5RK60RGU-CWE / 5GU3.6RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - - Not Equipped $478.00 -
5RK60RGU-CWE / 5GU6RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - - Not Equipped $478.00 -
5RK60RGU-CWE / 5GU9RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - - Not Equipped $478.00 -
5RK60RGU-CWE / 5GU15RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - Not Equipped $490.00 -
Unit of Measure
« 6 7 8 9 10 »