ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Network |
Power Supply |
Baud Rate |
Web Price |
CAD |
---|---|---|---|---|---|
NETC01-ECT | - EtherCAT | - 24 VDC ±10% 0.2A | - 100MBps | $298.00 | - |
NETC01-CC | - CC-Link | - 24 VDC ±10% 0.2A | - 156kbps/625kbps/2.5Mbps/5Mbps/10Mbps | $341.00 | - |
NETC01-M2 | - MECHATROLINK - II | - 24 VDC ±10% 0.2A | - 10Mbps | $432.00 | - |
NETC01-M3 | - MECHATROLINK - III | - 24 VDC ±10% 0.2A | - 100MBps | $481.00 | - |