Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image
The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
Unit of Measure
« 11 12 13 14 15 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

BLE23C15S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 12.30 - Not Equipped - 6.7 ~ 267 Request Quote
BLE23C20S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 15.90 - Not Equipped - 5 ~ 200 Request Quote
BLE23C30S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 23 - Not Equipped - 3.3 ~ 133 Request Quote
BLE23C50S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 38 - Not Equipped - 2 ~ 80 Request Quote
BLE23C100S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 53 - Not Equipped - 1 ~ 40 Request Quote
BLE23C200S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 53 - Not Equipped - 0.5 ~ 20 Request Quote
BLE23S5S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3.90 - Not Equipped - 20 ~ 800 Request Quote
BLE23S10S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 7.90 - Not Equipped - 10 ~ 400 Request Quote
BLE23S15S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 12.30 - Not Equipped - 6.7 ~ 267 Request Quote
BLE23S20S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 15.90 - Not Equipped - 5 ~ 200 Request Quote
BLE23S30S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 23 - Not Equipped - 3.3 ~ 133 Request Quote
BLE23S50S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 38 - Not Equipped - 2 ~ 80 Request Quote
BLE23S100S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 53 - Not Equipped - 1 ~ 40 Request Quote
BLE23S200S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 53 - Not Equipped - 0.5 ~ 20 Request Quote
BLE46A5S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 7.90 - Not Equipped - 20 ~ 800 Request Quote
BLE46A10S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15.90 - Not Equipped - 10 ~ 400 Request Quote
BLE46A15S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 23 - Not Equipped - 6.7 ~ 267 Request Quote
BLE46A20S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 31 - Not Equipped - 5 ~ 200 Request Quote
BLE46A30S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 46 - Not Equipped - 3.3 ~ 133 Request Quote
BLE46A50S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 76 - Not Equipped - 2 ~ 80 Request Quote
BLE46A100S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 141 - Not Equipped - 1 ~ 40 Request Quote
BLE46A200S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 141 - Not Equipped - 0.5 ~ 20 Request Quote
BLE46C5S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 7.90 - Not Equipped - 20 ~ 800 Request Quote
BLE46C10S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 15.90 - Not Equipped - 10 ~ 400 Request Quote
BLE46C15S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 23 - Not Equipped - 6.7 ~ 267 Request Quote
Unit of Measure
« 11 12 13 14 15 »