Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image
The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
Unit of Measure
« 21 22 23 24 25 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

BLE512CM10S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 31 - Equipped - 10 ~ 400 Request Quote
BLE512CM15S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 47 - Equipped - 6.7 ~ 267 Request Quote
BLE512CM20S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 63 - Equipped - 5 ~ 200 Request Quote
BLE512CM30S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 91 - Equipped - 3.3 ~ 133 Request Quote
BLE512CM50S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 152 - Equipped - 2 ~ 80 Request Quote
BLE512CM100S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 260 - Equipped - 1 ~ 40 Request Quote
BLE512CM200S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 260 - Equipped - 0.5 ~ 20 Request Quote
BLE512SM5S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15.90 - Equipped - 20 ~ 800 Request Quote
BLE512SM10S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 31 - Equipped - 10 ~ 400 Request Quote
BLE512SM15S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 47 - Equipped - 6.7 ~ 267 Request Quote
BLE512SM20S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 63 - Equipped - 5 ~ 200 Request Quote
BLE512SM30S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 91 - Equipped - 3.3 ~ 133 Request Quote
BLE512SM50S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 152 - Equipped - 2 ~ 80 Request Quote
BLE512SM100S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 260 - Equipped - 1 ~ 40 Request Quote
BLE512SM200S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 260 - Equipped - 0.5 ~ 20 Request Quote
BLE23AM5F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 3.50 - Equipped - 20 ~ 800 Request Quote
BLE23AM10F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 7.50 - Equipped - 10 ~ 400 Request Quote
BLE23AM15F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 11.50 - Equipped - 6.7 ~ 267 Request Quote
BLE23AM20F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 - Equipped - 5 ~ 200 Request Quote
BLE23AM30F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 23 - Equipped - 3.3 ~ 133 Request Quote
BLE23AM50F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 38 - Equipped - 2 ~ 80 Request Quote
BLE23AM100F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 75 - Equipped - 1 ~ 40 Request Quote
BLE23AM200F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 150 - Equipped - 0.5 ~ 20 Request Quote
BLE23CM5F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 3.50 - Equipped - 20 ~ 800 Request Quote
BLE23CM10F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 7.50 - Equipped - 10 ~ 400 Request Quote
Unit of Measure
« 21 22 23 24 25