Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image
The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
Unit of Measure
« 21 22 23 24 25 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

BLE512CM30F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 - Equipped - 3.3 ~ 133 Request Quote
BLE512CM50F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 - Equipped - 2 ~ 80 Request Quote
BLE512CM100F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 - Equipped - 1 ~ 40 Request Quote
BLE512CM200F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 - Equipped - 0.5 ~ 20 Request Quote
BLE512SM5F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 - Equipped - 20 ~ 800 Request Quote
BLE512SM10F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 - Equipped - 10 ~ 400 Request Quote
BLE512SM15F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 - Equipped - 6.7 ~ 267 Request Quote
BLE512SM20F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 - Equipped - 5 ~ 200 Request Quote
BLE512SM30F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 - Equipped - 3.3 ~ 133 Request Quote
BLE512SM50F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 - Equipped - 2 ~ 80 Request Quote
BLE512SM100F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 - Equipped - 1 ~ 40 Request Quote
BLE512SM200F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 - Equipped - 0.5 ~ 20 Request Quote
Unit of Measure
« 21 22 23 24 25