ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|
AR46MK-PS7-3 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-3 | - 2.36 in |
Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66BK-3 | - 2.36 in |
Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - |
AR66AK-T3.6-3 | - 2.36 in |
Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-T7.2-3 | - 2.36 in |
Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-T10-3 | - 2.36 in |
Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-T20-3 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-T30-3 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-N5-3 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-N7.2-3 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-N10-3 | - 2.36 in |
Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-N25-3 | - 2.36 in |
Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-N36-3 | - 2.36 in |
Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-N50-3 | - 2.36 in |
Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-H50-3 | - 2.36 in |
Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66AK-H100-3 | - 2.36 in |
Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-3 | - 2.36 in |
Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-T3.6-3 | - 2.36 in |
Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-T7.2-3 | - 2.36 in |
Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-T10-3 | - 2.36 in |
Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-T20-3 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-T30-3 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-N5-3 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-N7.2-3 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR66MK-N10-3 | - 2.36 in |
Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |