ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|
AR24SAK-3 | - 1.1 in |
Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SBK-3 | - 1.1 in |
Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - |
AR26SAK-3 | - 1.1 in |
Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR26SBK-3 | - 1.1 in |
Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - |
AR24SAK-T7.2-3 | - 1.1 in |
Speed - Torque Characteristics |
- 28 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-T10-3 | - 1.1 in |
Speed - Torque Characteristics |
- 42 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-T20-3 | - 1.1 in |
Speed - Torque Characteristics |
- 56 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-T30-3 | - 1.1 in |
Speed - Torque Characteristics |
- 71 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-PS5-3 | - 1.1 in |
Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-PS7-3 | - 1.1 in |
Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-PS10-3 | - 1.1 in |
Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-N5-3 | - 1.1 in |
Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-N7.2-3 | - 1.1 in |
Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-N10-3 | - 1.1 in |
Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-H50-3 | - 1.1 in |
Speed - Torque Characteristics |
- 250 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR24SAK-H100-3 | - 1.1 in |
Speed - Torque Characteristics |
- 340 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
AR46AK-3 | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46BK-3 | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - |
AR46AK-T3.6-3 | - 1.65 in |
Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46AK-T7.2-3 | - 1.65 in |
Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46AK-T10-3 | - 1.65 in |
Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46AK-T20-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46AK-T30-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46AK-N5-3 | - 1.65 in |
Speed - Torque Characteristics |
- 190 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR46AK-N7.2-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |