ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|
AR46ACD-N10-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-PS5-3 | - 1.65 in |
Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-PS7-3 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-PS10-3 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-PS25-3 | - 1.65 in |
Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-PS36-3 | - 1.65 in |
Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-PS50-3 | - 1.65 in |
Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-H50-3 | - 1.65 in |
Speed - Torque Characteristics |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46ACD-H100-3 | - 1.65 in |
Speed - Torque Characteristics |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46BAD-3 | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46BCD-3 | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-230 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-3 | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-T3.6-3 | - 1.65 in |
Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-T7.2-3 | - 1.65 in |
Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-T10-3 | - 1.65 in |
Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-T20-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-T30-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-N5-3 | - 1.65 in |
Speed - Torque Characteristics |
- 190 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-N7.2-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-N10-3 | - 1.65 in |
Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-PS5-3 | - 1.65 in |
Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-PS7-3 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-PS10-3 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-PS25-3 | - 1.65 in |
Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46MAD-PS36-3 | - 1.65 in |
Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Built-in Controller (Stored Data Type) | - |