Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AZ46AC-TS30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HP5-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HP9-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HP5F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HP9F-3 | Frame Size - 1.57 in40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ46AC-HS100-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 170 oz-in1.20 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66MA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 170 oz-in1.20 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ69AA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ69MA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS3.6-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.80 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 566 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-TS30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 495 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-PS7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 566 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AA-PS10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |