SCM Series Speed Control Motors (Legacy)
> Advanced Search
Advanced Search in SCM Series Speed Control Motors (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
2.36
2.76
3.15
3.54
Frame Size (mm)
60
70
80
90
Power Supply
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft (Stainless Steel) Gearhead
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Output Shaft
Imperial
Metric
Electromagnetic Brake
Equipped
Not Equipped
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 1.77 to 470
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.2 to 53.9
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.25 to 18
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 4.4 to 320
Clear
Cancel
Advanced Search