SPV Series Linear Actuators
> Advanced Search
Advanced Search in SPV Series Linear Actuators
Unit of Measure
Imperial
Metric
Specifications
Power Supply
No Preference
24 VDC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Motor Location
No Preference
Bottom
Top
Stroke (in.)
No Preference
3.94
7.87
11.81
15.75
19.69
23.62
27.56
31.5
35.43
39.37
43.31
47.24
51.18
55.12
59.06
Stroke (mm)
No Preference
100
200
300
400
500
600
700
800
900
1000
1100
1200
1300
1400
1500
Max. Speed (in/s)
At Least :
No More Than :
Available Range: 15.75 to 59.06
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 400 to 1500
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 22 to 33
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 10 to 15
Thrust (lb)
At Least :
No More Than :
Available Range: 13 to 16
Thrust (N)
At Least :
No More Than :
Available Range: 60 to 70
Clear
Cancel
Advanced Search