Synchronous Motors (Legacy)
> Advanced Search
Advanced Search in Synchronous Motors (Legacy)
Specifications
Output Power
No Preference
4 W (1/190 HP)
10 W (1/75 HP)
15 W (1/50 HP)
25 W (1/30 HP)
Voltage (VAC)
No Preference
Single-Phase 115 VAC
Gear Ratio (X:1) (:1)
No Preference
3
3.6
5
6
7.5
9
12.5
15
18
25
30
36
50
60
75
90
100
120
150
180
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.19 to 88
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 10 to 1800
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 3.06 to 10250
Clear
Cancel
Advanced Search