AXU Series Brushless Speed Control Systems
> Advanced Search
Advanced Search in AXU Series Brushless Speed Control Systems
Unit of Measure
Imperial
Metric
Specifications
Motor Size
No Preference
3.54 in. - 90 W (1/8 HP)
2.36 in. - 10 W (1/75 HP)
3.15 in. - 25 W (1/30 HP)
3.54 in. - 40 W (1/19 HP)
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Gear Ratio (X:1) (:1)
No Preference
3
3.6
5
6
7.5
9
12.5
15
18
25
30
36
50
60
75
90
100
120
150
180
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.4 to 260
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 2.7 to 13700
Clear
Cancel
Advanced Search