Brother Gear Motors (Mid Series Legacy)
> Advanced Search
Advanced Search in Brother Gear Motors (Mid Series Legacy)
Unit of Measure
Imperial
Metric
Specifications
Voltage (VAC)
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC
Three-Phase 460 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Mount
Flange Mount
Foot Mount
Hollow Shaft
Shaft Arrangement
Right Shaft
Left Shaft
Double Shaft
Type
Terminal Box
Electromagnetic Brake
Equipped
Not Equipped
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 81 to 11188
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 9.2 to 1264.07
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 4 to 360
Degree of Protection
IP65
IP44
IP40
Clear
Cancel
Advanced Search