BLH Series Brushless DC Motor Speed Control Systems (Legacy)
> Advanced Search
Advanced Search in BLH Series Brushless DC Motor Speed Control Systems (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Output Power
15 W (1/50 HP)
30 W (1/25 HP)
50 W (1/15 HP)
100 W (1/8 HP)
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.44 to 600
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.05 to 68
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 3000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 3000
Clear
Cancel
Advanced Search