AS Series Closed Loop Stepper Motors (Legacy)
> Advanced Search
Advanced Search in AS Series Closed Loop Stepper Motors (Legacy)
Specifications
RoHS Compliant Product
No Preference
No
Motor Frame Size (in. sq.)
No Preference
2.36
3.35
3.54
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Type
Standard
Gear Ratio (X:1) (:1)
No Preference
3.6
5
7.2
10
20
25
30
36
50
100
Shaft/Gear Type
Round Shaft (No Gearhead)
HG Geared
TH Geared
PN Geared
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Maximum Holding Torque (lb-in)
At Least :
No More Than :
Available Range: 10.63 to 320
Rotor Inertia (oz-in
2
) (oz-in
2
)
At Least :
No More Than :
Available Range: 2.2 to 14.8
Clear
Cancel
Advanced Search