BX Series Brushless Speed Control (Discontinued)
> Advanced Search
Advanced Search in BX Series Brushless Speed Control (Discontinued)
Specifications
RoHS Compliant Product
No Preference
No
Output Power
No Preference
30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)
Power Supply
No Preference
Single-Phase 100-115 VAC
Three-Phase 200-230 VAC
Single-Phase/Three-Phase 200-230 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
No Preference
5
10
15
20
30
50
100
200
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Control Module Included
No Preference
No
Yes
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.015 to 6
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 15 to 600
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 4.1 to 350
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 66 to 200000
Clear
Cancel
Advanced Search