Hollow Rotary Actuators
>
Closed Loop Hollow Rotary Actuators
> Advanced Search
Advanced Search in Closed Loop Hollow Rotary Actuators
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
2.36
3.35
5.12
7.87
Frame Size (mm)
60
85
130
200
Power Supply
DC Input
AC Input
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 7.9 to 442.54
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.9 to 50
Shaft
Single
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search