Stepper Motor Only
>
αSTEP "Step - Servo" Closed Loop Stepper Motors
> Advanced Search
Advanced Search in αSTEP "Step - Servo" Closed Loop Stepper Motors
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
0.79
1.1
1.38
1.65
2.22
2.36
3.35
3.54
Frame Size (mm)
20
28
35
42
56.4
60
85
90
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 2.8 to 15577.3
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.02 to 110
Shaft/Gear Type
Round Shaft (No Gearhead)
Round Shaft with Flat (No Gearhead)
Key Shaft (No Gearhead)
Right-Angle Spur / Face Gear
Taper Hobbed Gear
Planetary Gear
Harmonic Gear
Harmonic Planetary Gear
Harmonic Planetary Gear (Flange Output)
Electromagnetic Brake
Equipped
Not Equipped
Your Driver Input Voltage
AC
DC
Clear
Cancel
Advanced Search