Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
Products
Solutions
Technical Information
Motor Sizing
Downloads
Contact Us
αSTEP
Step-Servo
Stepper Motors
Brushless DC Motors
Speed Control Motors
Servo Motors
Linear Actuators
Rotary Actuators
Industrial Robots
Network Products
AC Gear Motors
Cooling Fans
Encoders
Accessories & Peripherals
By Industry
Product Selection Guide
Application Examples
Modular Automation
Carbon Neutral
FAQs / KnowledgeBase
Technical Articles / White Papers
Product / Technology Videos
On Demand Seminars
Engineering Notes Blog
Motor Sizing Tools
How to Size a Motor
Unit Conversion Tool
Product Literature (PDF)
Software Downloads
Sales Network
Email Us
Customer Service: 1-800-418-7903
Technical Support: 1-800-468-3982
Sales: 1-800-448-6935
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
EAS Closed Loop AR Series Linear Slides
>
EAS Closed Loop AR Series Linear Slide (AC Input)
> Advanced Search
Advanced Search in EAS Closed Loop AR Series Linear Slide (AC Input)
Metric
Specifications
Actuator Frame Size ( )
58.4 mm (W) x 60 mm (H)
75.4 mm (W) x 83 mm (H)
Motor Location
Reversed Motor (Left Side)
Reversed Motor (Right Side)
Straight Type
Table Orientation
X-axis Table
Y-axis Table
Lead (mm)
6
12
Max. Speed (mm/s)
At Least :
No More Than :
Available Range: 400 to 800
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 7 to 30
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 15 to 60
Stroke (mm)
50
100
150
200
250
300
400
500
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search
close