Cross Flow Fans
>
MF Series AC Cross Flow Fans
> Advanced Search
Advanced Search in MF Series AC Cross Flow Fans
Unit of Measure
Imperial
Metric
Specifications
Impeller Length (in.)
5.91
11.81
Impeller Length (mm)
150
300
Power Supply
Single-Phase 100/110/115 VAC
Single-Phase 200/220/230 VAC
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 145 to 240
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 4.1 to 6.8
Noise Level (db (A))
At Least :
No More Than :
Available Range: 58 to 64
Clear
Cancel
Advanced Search