AC Motors & Gear Motors
>
Speed Control AC Motors & Gear Motors
>
Speed Control AC Motors
> Advanced Search
Advanced Search in Speed Control AC Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
3/4 HP
90 W (1/8 HP)
100 W (1/8 HP)
200 W (1/4 HP)
1/2 HP
1 HP
2 HP
3 HP
Voltage (VAC)
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC
Three-Phase 380/415 VAC
Three-Phase 460 VAC
Shaft/Gear Type
Right-Angle Hollow Shaft Hypoid Gearhead
Parallel Shaft Gearhead (Stainless Steel Shaft)
Round Shaft (Stainless Steel Shaft, No Gearhead)
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Output Shaft
Imperial
Metric
Shaft Orientation
Double
Left
Right
Type
Lead Wire
Terminal Box
Cable
Electromagnetic Brake
Equipped
Not Equipped
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 5 to 11185
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.57 to 1264
Clear
Cancel
Advanced Search