These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 3.15 in (80 mm)
- Maximum airflow from 36.4 CFM (1.03 m3/min)