• Multi-Axis Controller

    αSTEP

    Multi-axis controllers / devices are network compatible devices that can operate multiple αSTEP AZ series stepper motors or actuators from a single device.

    • EtherCAT compatible
    • 2-, 3-, or 4-axis models


    EtherCAT

  • Stepper Motor Driver

    A 4-axis driver that supports EtherCAT communication. Can be used with 2-phase/5-phase stepper motors.

    • 24 VDC
    • Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information
    • For use with PKP Series 2-Phase and 5-Phase DC Input Motors


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved