Induction motors are ideal for applications where the motor is operated continuously in one direction. Single-phase or three-phase motors are available.
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Geared AC motors of excellent watertight, dust-resistant structure. These AC motors conform to the IEC standard IP67./Asset/washdown-motor-fpw540-200px.jpg
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.