Items |
EZC4D005-K Motorized Cylinder with Controller |
EZC4D010-K Motorized Cylinder with Controller |
EZC4D015-K Motorized Cylinder with Controller |
EZC4D020-K Motorized Cylinder with Controller |
EZC4D025-K Motorized Cylinder with Controller |
|||||
Actuator Frame Size | - 1.65 in. x 1.65 in. 42 mm x 42 mm | |||||||||
Power Supply | - 24 VDC | |||||||||
Frequency | - | |||||||||
Current | - 1.7 A | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake |
- Not Equipped | |||||||||
Lead | - 0.4724 in.12 mm | |||||||||
Stroke | - 1.97 in.50 mm | - 3.94 in.100 mm | - 5.91 in.150 mm | - 7.87 in.200 mm | - 9.84 in.250 mm | |||||
Max. Speed | - 23.62 in/s600 mm/s | |||||||||
Thrust | - 16 lb70 N | |||||||||
Push Force | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | |||||||||
Max. Horizontal Transportable Mass | - ~33 lb (when external guide is used) ~15 kg (when external guide is used) | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Electromagentic Brake Holding Force | - | |||||||||
Resolution | - 0.0004 in.0.01 mm | |||||||||
Repetitive Positioning Accuracy | - ±0.0008 in.±0.02 mm | |||||||||
Controller Included | - Yes | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- CE | |||||||||
List Price | - | |||||||||
|