Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
Unit of Measure
Items
BG3KM22.jpg

Brother GTR Series G3 High Torque AC Gear Motor
Web Price Request Quote

BG3KM22.jpg

Brother GTR Series G3 High Torque AC Gear Motor
Web Price Request Quote

BG3KM22.jpg

Brother GTR Series G3 High Torque AC Gear Motor
Web Price Request Quote

BG3KM22.jpg

Brother GTR Series G3 High Torque AC Gear Motor
Web Price Request Quote

BG3KM22.jpg

Brother GTR Series G3 High Torque AC Gear Motor
Web Price Request Quote
Mount - Flange Mount
Output Power - 1/2 HP
Voltage (VAC) - Three-Phase 208/230/460 VAC
Frequency (Hz) - 60
Current -
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 25 :1
Shaft Arrangement
-
Output Shaft Diameter - 7/8 in.
Type - Terminal Box
Rated Torque - 89 lb-in  10.1 N·m   - 178 lb-in  20.1 N·m   - 268 lb-in  30.3 N·m   - 357 lb-in  40.3 N·m   - 446 lb-in  50.4 N·m  
Rated Speed (rpm) - 340 - 170 - 113 - 85 - 68
Safety Standards
- UL CSA CE
Insulation Class - Class A
Degree of Protection
- IP44
List Price -

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved