These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
| Items |
EMU1238-1 4.72 in. (120 mm) EMU Series Axial Fan (Single-Phase 100 ~ 240 VAC) Web Price $90.00
|
EMU1238-2 4.72 in. (120 mm) EMU Series Axial Fan (Single-Phase 100 ~ 240 VAC) Web Price $90.00
|
T-EMU1238-1-G 4.72 in. (120 mm) EMU Series Axial Fan Kit (Single-Phase 100 ~ 240 VAC) Web Price $101.00
|
T-EMU1238-2-G 4.72 in. (120 mm) EMU Series Axial Fan Kit (Single-Phase 100 ~ 240 VAC) Web Price $101.00
|
||||
| Frame Size | - 4.72 in120 mm | |||||||
| Thickness | - 1.5 in.38 mm | |||||||
| Power Supply | - Single-Phase 100 ~ 240 VAC | |||||||
| Frequency | - 50 Hz60 Hz | |||||||
| Current | - 0.08 A | |||||||
| Function | - None | |||||||
| Connection Type | - Plug | |||||||
| Plug Cord | - 3.3 ft (1 m) | - 6.6 ft. (2 m) | - 3.3 ft (1 m) | - 6.6 ft. (2 m) | ||||
| Speed (r/min) | - 3250 | |||||||
| Max. Air Flow | - 106 CFM 3 m3/min | |||||||
| Max. Static Pressure | - 0.337 inH2O 84 Pa | |||||||
| Noise Level | - 42 db (A) | |||||||
|
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||
|
|
||||||||