Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Accessories
Available to Ship1 | Up to 20 pcs as of 6:30am EST Estimated Ship: 12/12/2024 |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Outer Diameter |
- 2.56 in65 mm |
Length |
- 3.54 in90 mm |
Normal Torque |
- 1410 lb-in160 N·m |
Shaft Hole Diameter d1 |
- 0.88 in22.35 mm |
Shaft Hole Diameter d2 |
- 1 in25.40 mm |
Inertia |
- 19.10 oz-in23.5x10-4 kg·m² |
|