ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
PKP223D15A-SG7.2-L Stepper Motor Web Price Request Quote
|
PKP223D15B-SG7.2-L Stepper Motor Web Price Request Quote
|
PKP223D15A-SG9-L Stepper Motor Web Price Request Quote
|
PKP223D15B-SG9-L Stepper Motor Web Price Request Quote
|
PKP223D15A-SG10-L Stepper Motor Web Price Request Quote
|
|||||
Frame Size | - 1.1 in | |||||||||
Motor Length | - 2.24 in. | |||||||||
Speed-Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
-
Speed - Torque Characteristics |
|||||
Holding Torque | - 42 oz-in | |||||||||
Shaft/Gear Type | - Spur Gear (Offset Shaft) | |||||||||
Gear Ratio (X:1) | - 7.2 :1 | - 7.2 :1 | - 9 :1 | - 9 :1 | - 10 :1 | |||||
Backlash | - 90 arc min (1.5°) | |||||||||
Shaft | - Single | - Double | - Single | - Double | - Single | |||||
Type | - Geared | |||||||||
Encoder | - None | |||||||||
Encoder Output | - | |||||||||
Basic Step Angle | - 1.8º | |||||||||
Motor Connection Type | - Connector | |||||||||
Connection Type | - Bipolar | |||||||||
Current per Phase (A/phase) | - 1.50 | |||||||||
Lead Wires | - 4 | |||||||||
Voltage (VDC) | - 1.80 | |||||||||
Resistance (Ω/phase) | - 1.20 | |||||||||
Inductance (mH/phase) | - 0.74 | |||||||||
Rotor Inertia | - 0.05 oz-in² | |||||||||
Permissible Overhung Load | - 0 in. from Shaft End = 3.3 lb0.2 in. from Shaft End = 3.8 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 5.1 lb | |||||||||
Permissible Thrust Load | - 2.2 lb | |||||||||
Permissible Thrust Load | - | |||||||||
|