Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
spv-top
Unit of Measure
Items spv6u-k-img
SPV6K010U-K
Motorized Linear Slide with Controller
spv6u-k-img
SPV6K020U-K
Motorized Linear Slide with Controller
spv6u-k-img
SPV6K030U-K
Motorized Linear Slide with Controller
spv6u-k-img
SPV6K040U-K
Motorized Linear Slide with Controller
spv6u-k-img
SPV6K050U-K
Motorized Linear Slide with Controller
Drive Method - Belt
Actuator Frame Size - 2.36 in. (W) x 2.64 in. (H)  
Power Supply - 24 VDC
Frequency -
Current - 4.0 A
Lead - 2.95 in.
Motor Location - Top
Stroke - 3.94 in. - 7.87 in. - 11.81 in. - 15.75 in. - 19.69 in.
Max. Speed - 15.75 in/s
Max. Horizontal Transportable Mass - 22 lb  
Thrust - 13 lb
Resolution - 0.0004 in. [Driver Mode: 0.002 in.]  
Repetitive Positioning Accuracy - ±0.002 in.
Maximum Load Moment (N·m) - MP: 18
MY: 16
MR: 9
Controller Included - Yes
RoHS Compliant - No
Safety Standards - CE