Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Straight Type
  • Stroke Lengths from 50 mm up to 500 mm
  • Contact your local sales office for information on longer stroke lengths
  • X-axis or Y-axis Table options
  • Electromagnetic Brake available
  • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
  • Connection cables required (sold separately)
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
1 2 3 4 5 »  

Item #

Power Supply

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Stroke

Web Price

EAS6X-D005-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 50 mm Request Quote
EAS6X-D010-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 100 mm Request Quote
EAS6X-D015-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 150 mm Request Quote
EAS6X-D020-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 200 mm Request Quote
EAS6X-D025-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 250 mm Request Quote
EAS6X-D030-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 300 mm Request Quote
EAS6X-D040-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 400 mm Request Quote
EAS6X-D050-ARAKD - 24/48 VDC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 500 mm Request Quote
EAS6X-D005-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 50 mm Request Quote
EAS6X-D010-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 100 mm Request Quote
EAS6X-D015-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 150 mm Request Quote
EAS6X-D020-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 200 mm Request Quote
EAS6X-D025-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 250 mm Request Quote
EAS6X-D030-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 300 mm Request Quote
EAS6X-D040-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 400 mm Request Quote
EAS6X-D050-ARAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 500 mm Request Quote
EAS6X-D005-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 50 mm Request Quote
EAS6X-D010-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 100 mm Request Quote
EAS6X-D015-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 150 mm Request Quote
EAS6X-D020-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 200 mm Request Quote
EAS6X-D025-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 250 mm Request Quote
EAS6X-D030-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 300 mm Request Quote
EAS6X-D040-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 400 mm Request Quote
EAS6X-D050-ARACD - Single-Phase 200-240 VAC - Not Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - - 500 mm Request Quote
EAS6X-D005-ARMKD - 24/48 VDC - Equipped - Straight Type - X-axis Table - 12 mm - 30 kg - 15 kg - 50 mm Request Quote
1 2 3 4 5 »