Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Stroke Lengths from 50 mm up to 700 mm
  • Electromagnetic Brake available
  • AC or DC Input
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
1 2 3 4 5 »  

Item #

Power Supply

Electromagnetic Brake

Motor Location

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Stroke

Web Price

EZS4-D005-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 50 mm Request Quote
EZS4-D010-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 100 mm Request Quote
EZS4-D015-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 150 mm Request Quote
EZS4-D020-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 200 mm Request Quote
EZS4-D025-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 250 mm Request Quote
EZS4-D030-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 300 mm Request Quote
EZS4-D035-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 350 mm Request Quote
EZS4-D040-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 400 mm Request Quote
EZS4-D045-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 450 mm Request Quote
EZS4-D050-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 500 mm Request Quote
EZS4-D055-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 550 mm Request Quote
EZS4-D060-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 600 mm Request Quote
EZS4-D065-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 650 mm Request Quote
EZS4-D070-AZAAD - Single-Phase 100-120 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 700 mm Request Quote
EZS4-D005-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 50 mm Request Quote
EZS4-D010-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 100 mm Request Quote
EZS4-D015-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 150 mm Request Quote
EZS4-D020-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 200 mm Request Quote
EZS4-D025-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 250 mm Request Quote
EZS4-D030-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 300 mm Request Quote
EZS4-D035-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 350 mm Request Quote
EZS4-D040-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 400 mm Request Quote
EZS4-D045-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 450 mm Request Quote
EZS4-D050-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 500 mm Request Quote
EZS4-D055-AZACD - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Straight Type - 12 mm - 15 kg - - 550 mm Request Quote
1 2 3 4 5 »